Sorry, this product is no longer offered for sale.

Resources & Downloads
Software
LBP2 Software Features.pdf(59.8 kB, PDF) LBP2 Series Rev 3.4.0 Software(500.3 MB, ZIP) ReadMe LBP2 Series.pdf(130.1 kB, PDF)
Manuals
LBP2 Laser Beam Profilers User Manual(4.1 MB, X USER GUIDE)
Literature
Telecom Data Brochure(4.9 MB, PDF) Laser Beam Profiler White Paper(476.4 kB, PDF) LBP2 Serial Laser Beam Profiler Datasheet(1.2 MB, PDF)
Tutorials
Related Products
Q: Can I clean the CCD sensor with alcohol and a cleaning cloth?
A: No. In order to minimize unnecessary interference pattern, the protective window on the sensor is removed. With the sensor facing downwards, clean the sensor area with a gentle air blow only. If it does not help clean the sensor, please contact technical support.
Beam Samplers
The beam sampler operates by reflecting the incoming beam from the front surfaces of a pair of wedges through 90 degrees into the camera. Approximately 99% of the beam is transmitted through the beam sampler with 0.01% passed on to the camera.
ND Filters for Laser Beam Profiler
Additional stackable ND filters with a 19 mm clear aperture are shown below.