Sorry, this family of products is no longer available.
This product is only available on www.mks.com
- Branch NPT-F pipe from and ISO-KF flange
- NW16 to NW50 thru ports
- Aluminum or stainless steel construction See All Features
Specifications
- Component TypeFemale NPT Pipe Adapter Tee
- SeriesSeries 31
- Material304 Stainless Steel
- Flange TypeISO-KF
- Length1.57 inch (40 mm)