Specifications
Lens Shape
Plano-Convex
Diameter
25.4 mm
Lens Material
Suprasil 300 or equivalent
Antireflection Coating
1064 & 532 nm
Coating Type
Dual Laser Line Multilayer
Coating Code
AR.12
Reflectance
R<0.50% @ 1064 nm and 532 nm
Damage Threshold
15 J/cm2, 20 nsec pulses, 10 Hz at 1064 nm
Surface Quality
15-5 scratch-dig
Surface Flatness
λ/10
Lens Shape
Plano-Convex
Diameter
25.4 mm
Lens Material
Suprasil 300 or equivalent
Antireflection Coating
1064 & 532 nm
Coating Type
Dual Laser Line Multilayer
Coating Code
AR.12
Reflectance
R<0.50% @ 1064 nm and 532 nm
Damage Threshold
15 J/cm2, 20 nsec pulses, 10 Hz at 1064 nm
Surface Quality
15-5 scratch-dig
Surface Flatness
λ/10