Sorry, this family of products is no longer available.

Specifications

  • Series
    G Series
  • Type
    Mass Flow Controller
  • Calibration Gas
    Nitrogen (N2)
  • Maximum Inlet Pressure
    150 psig
  • Normal Operating Pressure Differential
    10 to 40 psid
  • Proof Pressure
    1000 psig
  • Burst Pressure
    1500 psig
  • Fitting Type
    Swagelok® 4 VCR® male
  • Control Range
    2% to 100% of Full Scale
  • Flow Input Output Signal
    0 to 5 VCD
  • Connector Type
    15-pin Type "D" Male
  • Typical Accuracy
    ±1% of set point for 20 to 100% Full Scale
    ±0.2% of Full Scale for 2 to 20% Full Scale
  • Repeatability
    ±0.3% of Reading
  • Resolution
    0.1% of Full Scale
  • Zero Temperature Coefficient
    <0.05% of Full Scale/°C
  • Span Temperature Coefficient
    <0.08% of Reading/°C
  • Inlet Pressure Coefficient
    <0.02% of Reading/psi
  • Typical Settling Time
    <750 msec., typical above 5% Full Scale
  • Warm-up Time
    30 minutes
  • Operating Temperature Range
    10°C to 50°C
  • Storage Humidity
    0 to 95% relative humidity, non-condensing
  • Storage Temperature Range
    -20° to 80°C (-4° to 149° F)
  • External Leak Integrity
    <1 x 10-09 (scc/sec He)
  • Seal Material
    Viton
  • Surface Finish
    16µ inch average Ra
  • Weight
    3 lbs (1.4 kg)
  • CE Certified
    Yes