Sorry, this product is no longer offered for sale.
Specifications
Center Wavelength
850 nm
Bit Rate
25 Gbit/s
Output Power
0.75 mW
Bandwidth, Small Signal
18 GHz
Noise/Ripple (rms)
< 2.8 %
Fiber Type
50 mm multimode
Fiber-Optic Connector
FC/PC
Center Wavelength
850 nm
Bit Rate
25 Gbit/s
Output Power
0.75 mW
Bandwidth, Small Signal
18 GHz
Noise/Ripple (rms)
< 2.8 %
Fiber Type
50 mm multimode
Fiber-Optic Connector
FC/PC