Sorry, this family of products is no longer available.

Specifications

  • Type
    Vacuum Isolation Valve
  • Orientation
    Seals against atmosphere at either port
  • Flange Type
    ISO-KF
  • Vacuum Range
    10-9 Torr to Atmosphere
  • Solenoid Valve Coil Power
    24 VDC
  • Valve Actuation
    Electromagnetic, Normally Closed
  • Actuation Time
    60 msec (opening/closing)
  • Blow-By Pressure
    35 psi
  • Nose Seal Material
    Viton
  • Bonnet Seal Material
    Viton
  • Limit Switch
    Yes
  • Operating Temperature Range
    -26° to 60°C
  • Maximum Bakeout Temperature
    150°C (with solenoid coil removed)
  • Typical Life
    1,000,000 cycles
  • Power Requirements
    32 Watts (initial) 7 Watts (running)