- Products
- Vacuum Instruments
- Mass Spectrometers
- e-Vision 2 General Purpose Residual Gas Analyzer
Sorry, this product is no longer offered for sale.


e-Vision 2 General Purpose Residual Gas Analyzer
Model: e-vision-2-residual-gas-analyzer
Specifications
- TypeResidual Gas Analyzer
- Measurement TechniqueMass Spectrometry
- Mass Range1-100 or 1-200 amu
- FilamentsTungsten or Thoria Coated Iridium
- SoftwareBuilt-in web applications allowing RGA control and data acquisition without installed software using web browser on any PC Optional Easy View Software available
- Filter length4 in. (100 mm)
- Maximum Analyzer Operating Pressure1e-4 Torr (1.3e-4 mbar)
- Ion Source Sensitivity2e-4 A/mbar
- Mass Stability±0.1 amu over 8 hours at stable ambient
- Minimum Detectable Concentration2e-11 Torr (2.6e-11 mbar) Faraday
5e-14 Torr (6.7e-14 mbar) Multiplier - Resolution±0.1 amu over 8 hours at stable ambient
- Bake Out Temperature250°C with electronics removed
- Operating Temperature Range200°C Faraday only with electronics 10-40°C
150°C Multiplier with electronics 10-40°C and pressure <1e-8 mbar
90°C Multiplier with electronics 10-40°C and pressure <1e-5 mbar
- Operating Temperature200°C Faraday only with electronics 10-40°C
150°C Multiplier with electronics 10-40°C and pressure <1e-8 mbar
90°C Multiplier with electronics 10-40°C and pressure <1e-5 mbar - Data Acquisition MethodDedicated realtime acquisition processor
- Data Acquisition Speed<3ms per point for analog scans
- Data Collection MethodsAnalog scanning, full mass range 8, 16 or 32 points/amu
Barchart scanning
Peak-jump collection of up to 15 peaks per scan - Settling Time<20ms
- Control MethodCE operating system processor with web-server interface
- Command StructureDocumented ASCII command protocols
- Electron Energy & Emission Current40 or 70eV fixed (set in web configuration)
- Filament ProtectionOpto-isolated input for filament protect or control with auto detection of presence of the jack plug as failsafe
- Communication10/100 Base-T Ethernet, static or automatically assigned IP addresses
- ComplianceCE (control unit)
- TypeResidual Gas Analyzer
- Measurement TechniqueMass Spectrometry
- Mass Range1-100 or 1-200 amu
- FilamentsTungsten or Thoria Coated Iridium
- SoftwareBuilt-in web applications allowing RGA control and data acquisition without installed software using web browser on any PC Optional Easy View Software available
- Filter length4 in. (100 mm)
- Maximum Analyzer Operating Pressure1e-4 Torr (1.3e-4 mbar)
- Ion Source Sensitivity2e-4 A/mbar
- Mass Stability±0.1 amu over 8 hours at stable ambient
- Minimum Detectable Concentration2e-11 Torr (2.6e-11 mbar) Faraday
5e-14 Torr (6.7e-14 mbar) Multiplier - Resolution±0.1 amu over 8 hours at stable ambient
- Bake Out Temperature250°C with electronics removed
- Operating Temperature Range200°C Faraday only with electronics 10-40°C
150°C Multiplier with electronics 10-40°C and pressure <1e-8 mbar
90°C Multiplier with electronics 10-40°C and pressure <1e-5 mbar
- Operating Temperature200°C Faraday only with electronics 10-40°C
150°C Multiplier with electronics 10-40°C and pressure <1e-8 mbar
90°C Multiplier with electronics 10-40°C and pressure <1e-5 mbar - Data Acquisition MethodDedicated realtime acquisition processor
- Data Acquisition Speed<3ms per point for analog scans
- Data Collection MethodsAnalog scanning, full mass range 8, 16 or 32 points/amu
Barchart scanning
Peak-jump collection of up to 15 peaks per scan - Settling Time<20ms
- Control MethodCE operating system processor with web-server interface
- Command StructureDocumented ASCII command protocols
- Electron Energy & Emission Current40 or 70eV fixed (set in web configuration)
- Filament ProtectionOpto-isolated input for filament protect or control with auto detection of presence of the jack plug as failsafe
- Communication10/100 Base-T Ethernet, static or automatically assigned IP addresses
- ComplianceCE (control unit)
Related Products
EasyView Residual Gas Analyzer Software
RGA software platform for use with MKS' range of residual gas analyzers (RGAs).