- Products
- Vacuum Instruments
- Vacuum Fittings and Flanges
- CF Flange Ultra High Vacuum Components
- CF Flange 90 Degree Elbow Fittings
Sorry, this product is no longer offered for sale.


CF Flange 90 Degree Elbow Fittings
Model: cf-flange-90-elbow-fittings
Specifications
- Component Type90 Degree Elbow
- SeriesSeries 88
- Flange TypeCF Ultra High Vacuum
- Flange Size2.75 in.
- Rotatable FlangesTwo
- Bolt Hole TypeThru Holes
- Material304 Stainless Steel
- Tube OD1.50 in.
- A2.46 in. (63 mm)

- Component Type90 Degree Elbow
- SeriesSeries 88
- Flange TypeCF Ultra High Vacuum
- Flange Size2.75 in.
- Rotatable FlangesTwo
- Bolt Hole TypeThru Holes
- Material304 Stainless Steel
- Tube OD1.50 in.
- A2.46 in. (63 mm)
