Skip to Main Content
Skip to Footer
Products
Optics
Optical Mirrors
Broadband Metallic Mirrors
Standard Borofloat 33 Metallic Mirrors
Standard Borofloat 33 Metallic Mirrors
Model:
borofloat-33-broadband-metallic-mirrors
Request a Quote
Compare
Add to List
Product Series Overview
Specifications
Technical Specs
Wavelength Range
200-700 nm, 250-600 nm, 450-700 nm, 450-12000 nm, 480-20000 nm, 650-20000 nm
Mirror Shape
Round
Diameter
12.7 mm, 19.1 mm, 25.4 mm, 30.0 mm, 50.8 mm, 76.2 mm, 101.6 mm, 152.4 mm, 203.2 mm
Thickness
3.1 mm, 4.57 mm, 5.0 mm, 6.0 mm, 8.0 mm, 12.7 mm, 14.7 mm, 17.7 mm, 23.5 mm, 29.5 mm
Material
Borofloat 33
Surface Flatness
λ/10 at 632.8 nm
Angle of Incidence
0-45°
Clear Aperture
≥central 80% of diameter
Cleaning
See
How to Clean Optics
Wavelength Range
200-700 nm, 250-600 nm, 450-700 nm, 450-12000 nm, 480-20000 nm, 650-20000 nm
Mirror Shape
Round
Diameter
12.7 mm, 19.1 mm, 25.4 mm, 30.0 mm, 50.8 mm, 76.2 mm, 101.6 mm, 152.4 mm, 203.2 mm
Thickness
3.1 mm, 4.57 mm, 5.0 mm, 6.0 mm, 8.0 mm, 12.7 mm, 14.7 mm, 17.7 mm, 23.5 mm, 29.5 mm
Material
Borofloat 33
Surface Flatness
λ/10 at 632.8 nm
Angle of Incidence
0-45°
Clear Aperture
≥central 80% of diameter
Cleaning
See
How to Clean Optics
Resources & Downloads
Technical Notes
How to Clean Optics
Optical Materials
Optical Surfaces
Selection Guides
Optical Mirror Guide
Related Products
Mirror and Mount Bundles
Compare
Description
Compatibility
Drawings, CAD & Specs
Avail.
Price
AL2-U100
Mirror Mount Bundle, 10D20AL.2 Aluminum Mirror & U100-A2K-NL Mount
UNIVERSAL
Contact Us
$147
Quote
ER4-M1
Mirror Mount Bundle, 10D20ER.4 Broadband Gold Mirror & M1 Mount
UNIVERSAL
Contact Us
$103
Quote