Sorry, this product is no longer offered for sale. It was discontinued on May 18, 2021

IR Beamsplitter, Zinc Selenide, 25.4 mm, 50R/50T Ratio

Specifications

  • Wavelength Range
    7-14 µm
  • Diameter
    25.4 mm
  • Material
    Zinc Selenide
  • Coating Second Surface
    AR coated
  • Angle of Incidence
    45° ±3°
  • Reflection
    50 ±10%
  • Transmission
    50 ±10%
  • Surface Flatness
    ≤2 λ at 632.8 nm over the clear aperture
  • Surface Quality
    60-40 scratch-dig
  • Diameter Tolerance
    +0.00/-0.13 mm
  • Thickness
    3.0 mm  
  • Thickness Tolerance
    ± 0.13 mm
  • Parallelism
    3 arc minutes
  • Clear Aperture
    > central 85% of diameter
  • Chamfers Angle Tolerance
    45° ±15°
  • Cleaning
undefined

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Ultrashort Pulse Beamsplitters10RQ00UB.4Ultrafast Laser Beamsplitter, P Polarized, 25.4 mm, 680-1080 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$589
Broadband Beam Samplers10B20NC.2Optical Beam Sampler, Broadband, N-BK7, 25.4 mm, λ/10, 660-1000 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$128
Broadband Dielectric Beamsplitters10Q20BS.2Broadband Dielectric Beamsplitter, UVFS, 25.4 mm, λ/10, 700-950 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$196
Broadband Beam Samplers20Q20NC.UVUV Broadband Beam Sampler, UVFS, 50.8 mm, λ/10, 255-440 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$424
Broadband Beam Samplers10Q20NC.UVUV Broadband Beam Sampler, UVFS, 25.4 mm, λ/10, 255-440 nm
In Stock
$207

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Precision Multi-Axis Lens PositionersLP-1APrecision Lens Positioner, 1.0 in., 100 TPI XYθXθY, 80 TPI Z
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,043
V-Groove Registered Variable Size Lens MountsVLH-1AV-Groove Lens Holder, 0.25 to 1.25 in. Diameter Lenses
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$164