Plano-Convex Lens, Zinc Selenide, 25.4 mm, 75 mm FL, 600-16000 nm

  • Lens Shape
    Plano-Convex
  • Diameter
    25.4 mm
  • Lens Material
    ZnSe
  • Antireflection Coating
    10.6 µm
  • Surface Quality
    40-20 scratch-dig
  • Surface Accuracy, Irregularity
    λ/4 at 633 nm
  • F/#
    2.95  
  • Effective Focal Length (EFL)
    75.0 mm  
  • Radius of Curvature (R)
    105.209  
  • Edge Thickness (Te)
    2.23 mm
  • Center Thickness (Tc)
    3.0 mm
  • Design Wavelength
    10.6 µm
  • Centration
    ≤3 arc min
  • Diameter Tolerance
    +0/-0.12 mm
  • Center Thickness Tolerance
    ±0.12 mm
  • Clear Aperture
    ≥central 90% of diameter