Sorry, this product is no longer offered for sale. It was discontinued on Apr 24, 2025

Plano-Convex Lens, Zinc Selenide, 12.7 mm, 25.4 mm FL, 600-16000 nm

Specifications

  • Lens Shape
    Plano-Convex
  • Diameter
    12.7 mm
  • Lens Material
    ZnSe
  • Antireflection Coating
    10.6 µm
  • Surface Quality
    40-20 scratch-dig
  • Surface Accuracy, Irregularity
    λ/4 at 633 nm
  • F/#
    2  
  • Effective Focal Length (EFL)
    25.4 mm  
  • Radius of Curvature (R)
    36.631  
  • Edge Thickness (T<sub>e</sub>)
    2.43 mm
  • Center Thickness (T<sub>c</sub>)
    3.0 mm
  • Design Wavelength
    10.6 µm
  • Centration
    ≤3 arc min
  • Diameter Tolerance
    +0/-0.12 mm
  • Center Thickness Tolerance
    ±0.12 mm
  • Clear Aperture
    ≥central 90% of diameter
undefined
undefined

Related Products

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
A-Line Fixed Lens MountsLH-1AFixed Lens Mount, 1.0 in. (25.4 mm) Diameter, 8-32 Thread, A-LINE
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$20
Lens TubesLT10-20Lens Tube, 1 inch LT Series, 2 inch length
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$24
XY Adjustable Variable Size Lens MountsAC-2AVariable Size Lens Mount, 17.8-57.1 mm, Thumbscrew Support Arms
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$78
Precision Multi-Axis Lens PositionersLP-1APrecision Lens Positioner, 1.0 in., 100 TPI XYθXθY, 80 TPI Z
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,043