Sorry, this product is no longer offered for sale.

ZnSe Aspheric Lens, 25.4 mm Dia, 25.4 mm EFL, 0.50 NA, 1.8 mm thick

Technical Specs

  • Lens Shape
    Plano-Convex Aspheric
  • Diameter
    25.4 mm
  • Antireflection Coating
    Uncoated
  • Lens Material
    ZnSe
  • Surface Quality
    60-40 scratch-dig
  • Effective Focal Length (EFL)
    25.4 mm  
  • Center Thickness (Tc)
    4.30 mm  
  • Edge Thickness (Te)
    1.80 mm  
  • F/#
    1  
  • Design Wavelength
    10.6 µm  
  • Diameter Tolerance
    +0.0/-0.13 mm
  • Center Thickness Tolerance
    ±0.20 mm
  • Edge Thickness Tolerance
    ±0.20 mm
  • Clear Aperture
    90% of central diameter
  • Substrate Centering of Ruled Area
    < 3 arc min