Sorry, this product is no longer offered for sale.
ZnSe Aspheric Lens, 25.4 mm Dia, 12.7 mm EFL, 1.00 NA, 1.5 mm thick

The ZNPA10 Zinc Selenide IR Aspheric Lens is a 25.4 mm in diameter with effective focal length of 12.7 mm aspheric lens. Zinc Selenide has wide variety of usage in high power CO2 laser systems because of its low absorption coefficient and high resistance to thermal shock. ZnSe aspheric lenses provide diffraction limited focusing performance, making it ideal for focusing the output of a CO2 laser. It is an excellent choice for any IR applications due to its broad wavelength range (0.6 µm to 16 µm).
Specifications
- Lens ShapePlano-Convex Aspheric
- Diameter25.4 mm
- Antireflection CoatingUncoated
- Lens MaterialZnSe
- Surface Quality60-40 scratch-dig
- Effective Focal Length (EFL)12.7 mm
- Center Thickness (T<sub>c</sub>)7.00 mm
- Edge Thickness (T<sub>e</sub>)1.50 mm
- F/#0.5
- Design Wavelength10.6 µm
- Diameter Tolerance+0.0/-0.13 mm
- Center Thickness Tolerance±0.20 mm
- Edge Thickness Tolerance±0.20 mm
- Clear Aperture90% of central diameter
- Substrate Centering of Ruled Area< 3 arc min
Resources & Downloads
Other
ZNPA10_ROHS(144.7 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | KBX022AR.18Bi-Convex Lens, N-BK7, 12.7 mm Diameter, 12.7 mm EFL, 1000-1550nm | In Stock | ||||
![]() | KPX013AR.18Plano-Convex Lens, N-BK7, 6.35 mm Diameter, 12.7 mm EFL, 1000-1550 nm | In Stock | ||||
![]() | AMPX010Plano-Convex Lens, AMTIR-1, 25.4 mm, 26.06 mm FL, 800-16000 nm | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LCM-1Lens Mount, Self-Centering, 0.125-1.063 in. Diameter Lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | ALM-1AVariable Size Lens Mount, 12.7-35 mm, 40 TPI XY Adjusters | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-LCM-1Lens Mount, Self-Centering, 3.2-27 mm Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AC-1AVariable Size Lens Mount, 5.0-46.2 mm, Thumbscrew Support Arms | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VLH-1AV-Groove Lens Holder, 0.25 to 1.25 in. Diameter Lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |










