Sorry, this product is no longer offered for sale.

Zoom Beam Expander

Technical Specs

  • Magnification
    1x to 8x
  • Wavelength Range
    430-700 nm
  • Entrance Aperture
    6.0 mm  
  • Exit Aperture
    30.0 mm  
  • Mounting Threads
    1.0 in. x 32 TPI
  • Transmission
    T > 90%
  • Wavefront Distortion
    < λ/4 on axis at 632.8 nm

Related Products