Optical Post Holder, Translating, Pedestal Base, 2.13-2.46 in., 0.5 in. Posts

The VPT-2-P Translating Pedestal Post Holder provides precise 2.13 to 2.28 in. vertical adjustment for 1/2 in. post-mounted components. Posts can be coarsely set, precisely adjusted for height, and then locked for high stability.
Resources & Downloads
2D Product Drawings
VPT-X-P-S(211.7 kB, PDF)
Other
VPT-2-P RoHS Certificate(278.6 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PS-APedestal Base Adaptor, 0.19 in. Height, 1.25 in. Diameter, 1/4-20 | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-AZPedestal Base Adaptor, Magnetic, 0.188 in. Height, 1.25 in. Diameter, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | VPT-2Optical Post Holder, Translating, 2 - 2.28 in., 0.5 in. Posts, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VPH-2-POptical Post Holder, Pedestal Base, 2.19 in. Height, 0.5 in. Posts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VPT-3-POptical Post Holder, Translating, Pedestal Base, 3.13-3.46 in., 0.5 in. Posts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VPT-3Optical Post Holder, Translating, 3 - 3.64 in., 0.5 in. Posts, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VPT-4-POptical Post Holder, Translating, Pedestal Base, 4.13-4.46 in., 0.5 in. Posts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SP-8Optical Post, 8 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-1Optical Post, 1.0 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-1.5Optical Post, 1.5 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |











