Optical Post Holder, Composite, 1.5 in. Height, Pedestal Base

Technical Specs

  • Type
    Pedestal Base Post Holder
  • Height
    38.1 mm
  • Thread Type
    Pedestal base
  • Material
    Molded Composite
  • Pack Quantity
    1
  • Inside Diameter
    12.7