Sorry, this product is no longer offered for sale. It was discontinued on May 20, 2025The recommended replacement product is VPH-1-P.
Optical Post Holder, Composite, 1.0 in. Height, Pedestal Base

The VPHV-1 VALUMAX® 1 inch Post Holder features a unique collet locking mechanism allowing the orientation of an optical mount to be easily adjusted with one hand. The pedestal base offers the flexibility of securing components anywhere on an optical table when using a PS-F Slotted Clamping Fork. VALUMAX® Series Post Holders are precision molded from a composite material with thermal and electrical insulating properties as well as an exceptional degree of thermal stability, dimensional stability, and chemical resistance. VALUMAX posts and post holders are ideal for cost sensitive or non-critical mounting applications.
Specifications
- TypePedestal Base Post Holder
- Height25.4 mm
- Thread TypePedestal base
- MaterialMolded Composite
- Pack Quantity1
- Inside Diameter12.7
Resources & Downloads
Other
VPHV-1 RoHS Certificate(278.7 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-25ABlack Oxide Screw Kit, 1/4-20, Assortment, Qty 261 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | VPH-1Optical Post Holder, No Slip, 1.0 in. Height, 0.5 in. Posts, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SP-1Optical Post, 1.0 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SP-1Optical Post, 25.4 mm Height, 12.7 mm Diameter, M4 and M6 Threads | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-2Optical Post, 2.0 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |








