Optical Post Holder 10 Pack, No Slip, 2.0 in. Height, 0.5 in. Posts, 1/4-20

The VPH-2-PK Post Holder Pack includes 10 standard optical post holders with a 2.0 in. height, and a spring-loaded brake shoe design which applies a constant force to 1/2 in. diameter optical posts even when the thumbscrew is loosened. This allows the orientation of an optical mount to be easily adjusted with one hand. This post holder is designed for standard posts, and has a 1/4-20 threaded hole in it's base. Pack of 10.
Resources & Downloads
2D Product Drawings
VPH-S(211.4 kB, PDF)
Other
VPH-2PK_RoHS2021.pdf(679.9 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | VPH-3PKOptical Post Holder 10 Pack, No Slip, 3.0 in. Height, 0.5 in. Posts, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-2-PKOptical Post Pack, 2 in. Height, 0.5 in. Diameter, 8-32, 1/4-20, Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-1-PKOptical Post Pack, 1 in. Height, 0.5 in. Diameter, 8-32, 1/4-20, Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-3-PKOptical Post Pack, 3 in. Height, 0.5 in. Diameter, 8-32, 1/4-20, Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VPH-1PKOptical Post Holder 10 Pack, No Slip, 1.0 in. Height, 0.5 in. Posts, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VPH-1.5PKOptical Post Holder 10 Pack, No Slip, 1.5 in. Height, 0.5 in. Posts, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-A-PKPedestal Base Adaptor 10 Pack, 0.19 in. Height, 1.25 in., 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |







