Optical Workstation, 36 x 48 x 2.3 in. SG Breadboard, I-325 Isolators

Specifications

  • Type
    Isolated Workstation
  • Platform
    SG Series Breadboard
  • Broadband Damping
    Constrained layer core, damped working surface and composite edge finish
  • Width
    36 in.  
  • Length
    48 in.
  • Thickness
    2.3 in.
  • Working Surface
    3/16 in. thick 400 series ferromagnetic stainless steel
  • Surface Flatness
    ±0.004 in. over 2 ft. square
  • Core Design
    Trussed honeycomb, vertically bonded closed cell construction, 0.010 in. steel sheet materials, 0.030 in. triple core interface
  • Bottom Skin Material
    0.134 in. thick carbon steel
  • Mounting Holes
    1/4-20
  • Mounting Hole Pattern
    1.0 in. grid
  • Mounting Hole Borders
    0.5 in.  
  • Mounting Hole Type
    Cut (not rolled) threads with countersink
  • Hole Sealing Type
    Easy clean conical cup 0.75 in. deep, non-corrosive high impact polymer material
  • Load Capacity
    1300 lb  
  • Load Capacity per Isolator
    325 lb
  • Working Surface Height
    33.8 in.
  • Height Adjustment
    ±0.2 in.
  • Horizontal Isolation, Res.
    1.2 Hz
  • Horizontal Isolation, 5 Hz
    90%
  • Horizontal Isolation, 10 Hz
    98%
  • Vertical Isolation, Res.
    1.5 Hz
  • Vertical Isolation, 5 Hz
    90%
  • Vertical Isolation, 10 Hz
    98%
  • Maximum Air Pressure
    85 psi
  • Releveling Accuracy
    ±0.010 in.
  • Crated Weight
    470 lb

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Hip Guards for Vision Isostation WorkstationsVIS-HG-36Front Support Bar, Vision Isostation, 36 in. Length
In Stock
$363
Faraday Cages for Vision Isostation WorkstationsVIS-FDC-3648Faraday Cage, 39 in. x 54 in. x 4 ft. Tall, Compatible with Vision Isostation (M-)VIS-3648-XX$5,675
Vision Isostation Computer Mounting AccessoriesVIS-FPAMounting Arm, Flat Panel Monitor, Vision Isostation
2 Weeks
$668
Vision Isostation Computer Mounting AccessoriesVIS-KBAKeyboard Mounting Shelf, Vision Isostation
2 Weeks
$770
Hip Guards for Vision Isostation WorkstationsVIS-HG-48Front Support Bar, Vision Isostation, 48 in. Length
In Stock
$406
Vision Isostation Computer Mounting AccessoriesVIS-KBFPMounting Kit, Flat Panel Monitor & Keyboard, Vision Isostation
1 Week
$1,297
Vision Isostation Computer Mounting AccessoriesVIS-SCS-36Computer Shelf, Vision Isostation, 36 in.
In Stock
$324