About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Overhead Shelf, Vision IsoStation, 72 in. Long, Economic


Overhead Shelf, Vision IsoStation, 72 in. Long, Economic
Model: VIS-LS-OHS-72
In Stock
Product Series Overview
Clearance Optical Table ShelvesThe VIS-LS-OHS-36 is an overhead shelf that is compatible with both English and Metric Vision Isostations. This overhead shelf features a 16 inch deep surface and 200lb load capacity. It can be mounted at three discrete locations along the frame (front, middle and rear).
Specifications
- TypeVIS Overhead Shelf
- Width16 in.
- Length72 in.
- TypeVIS Overhead Shelf
- Width16 in.
- Length72 in.
Resources & Downloads
2D Product Drawings
VIS-LS-OHS OUTLINE.pdf(53.4 kB, PDF)

