Microscope Isolation Platform, Olympus BX51W, 50-80 lb. Payload

  • Minimum Platform Load
    50 lb
  • Load Capacity
    80 lb
  • Horizontal Isolation, Resonance
    6.3 Hz
  • Horizontal Amplification at Resonance
    16 dB
  • Vertical Isolation, Resonance
    6.8 Hz
  • Vertical Amplification at Resonance
    17 dB
  • Microscope Model
    BX51W
  • Weight
    13 lb