Microscope Isolation Platform, Nikon ECLIPSE Ti-E or Ti-E/B, 75-115 lb.

Technical Specs

  • Minimum Platform Load
    75 lb
  • Load Capacity
    115 lb
  • Horizontal Isolation, Resonance
    6.2 Hz
  • Horizontal Amplification at Resonance
    16 dB
  • Vertical Isolation, Resonance
    6.7 Hz
  • Vertical Amplification at Resonance
    17 dB
  • Microscope Model
    ECLIPSE Ti-E or Ti-E/B
  • Weight
    22 lb