Microscope Isolation Platform, Nikon ECLIPSE Ti-S, Ti-S/L100 or Ti-U/B, 55-85 lb.

  • Minimum Platform Load
    55 lb
  • Load Capacity
    85 lb
  • Horizontal Isolation, Resonance
    6.2 Hz
  • Horizontal Amplification at Resonance
    16 dB
  • Vertical Isolation, Resonance
    6.7 Hz
  • Vertical Amplification at Resonance
    17 dB
  • Microscope Model
    ECLIPSE Ti-S, Ti-S/L100 or Ti-U/B
  • Weight
    22 lb