Vibration Isolation Platform, VIBe Mechanical, 24 x 30 in., 120-260 lbs.

  • Length
    30 in.
  • Width
    24 in.
  • Thickness
    0.38 in.
  • Height
    1.7 in.
  • Minimum Platform Load
    120 lb
  • Load Capacity
    260 lb
  • Horizontal Isolation, Resonance
    6.3 Hz
  • Horizontal Amplification at Resonance
    16 dB
  • Vertical Isolation, Resonance
    6.8 Hz
  • Vertical Amplification at Resonance
    17 dB
  • Weight
    79 lb
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C