Vibration Isolation Platform, VIBe Mechanical, 12 x 18 in., 15-55 lbs.

  • Length
    18 in.
  • Width
    12 in.
  • Thickness
    0.38 in.
  • Height
    1.7 in.
  • Minimum Platform Load
    15 lb
  • Load Capacity
    55 lb
  • Horizontal Isolation, Resonance
    6.3 Hz
  • Horizontal Amplification at Resonance
    16 dB
  • Vertical Isolation, Resonance
    6.8 Hz
  • Vertical Amplification at Resonance
    17 dB
  • Weight
    26 lb