Vibration Isolation Platform, VIBe Mechanical, 12 x 18 in., 10-35 lbs.

  • Length
    18 in.
  • Width
    12 in.
  • Thickness
    0.38 in.
  • Height
    1.7 in.
  • Minimum Platform Load
    10 lb
  • Load Capacity
    35 lb
  • Horizontal Isolation, Resonance
    6.3 Hz
  • Horizontal Amplification at Resonance
    16 dB
  • Vertical Isolation, Resonance
    6.8 Hz
  • Vertical Amplification at Resonance
    17 dB
  • Weight
    27 lb
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C