Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Vibration Isolator, Mechanical, 8 lbs. (3.6 kg) to 12 lbs. (5.5 kg)

Specifications

  • Load Capacity per Isolator
    5.5 kg  
  • Minimum Isolator Load
    3.6 kg  
  • Horizontal Isolation, Resonance
    6.3 Hz  
  • Horizontal Amplification at Resonance
    16 dB  
  • Vertical Isolation, Resonance
    6.8 Hz  
  • Vertical Amplification at Resonance
    17 dB  
  • Weight
    0.2 kg  
undefined
undefined