Sorry, this product is no longer offered for sale. It was discontinued on Oct 8, 2020The recommended replacement product is 10D620ER.2.
Mirror Mount Bundle, 10D620ER.2 Broadband Metallic Mirror & M1 Mount

The M1 Mirror Mount is combined with the 10D620ER.2 mirror. The M1 mount coupled with the 10D620ER.2 mirror is an ideal packaged set for standard laboratory applications. Note that each item will be packaged separately for shipment.
M1 is a standard laboratory mirror mount, 1.0 inch in Diameter, with 2 Knob Actuators. It is ideal for general purpose applications requiring a compact, robust, kinematic design at an economical price. The M1 is an aperture version for 1 inch (25.4 mm) diameter optics. UPA-series adaptors, which are compatible with the M1 mount, allow other various sizes and types of optics to be securely held and positioned. Two precision 100-TPI adjustment screws are standard providing exceptionally smooth, high-resolution adjustment.
The 10D620ER.2 Broadband Metallic Mirror is an excellent general purpose, broadband reflectors. This 1 inch (25.4 mm) diameter mirror is made from a 6.0 mm thick Borofloat® substrate. The ER.2 protected silver coating is composed of a low emissivity silver film fully encapsulated by a multilayer dielectric stack to prevent oxidation. This coating has excellent broadband reflectivity in the IR, while maintaining very good performance in the visible and near IR. Average reflectivity is greater than 96% from 480–1100 nm and greater than 98.5% from 1.1–20 µm. This mirror has a λ/10 surface flatness and a 40-20 surface quality.
M1 is a standard laboratory mirror mount, 1.0 inch in Diameter, with 2 Knob Actuators. It is ideal for general purpose applications requiring a compact, robust, kinematic design at an economical price. The M1 is an aperture version for 1 inch (25.4 mm) diameter optics. UPA-series adaptors, which are compatible with the M1 mount, allow other various sizes and types of optics to be securely held and positioned. Two precision 100-TPI adjustment screws are standard providing exceptionally smooth, high-resolution adjustment.
The 10D620ER.2 Broadband Metallic Mirror is an excellent general purpose, broadband reflectors. This 1 inch (25.4 mm) diameter mirror is made from a 6.0 mm thick Borofloat® substrate. The ER.2 protected silver coating is composed of a low emissivity silver film fully encapsulated by a multilayer dielectric stack to prevent oxidation. This coating has excellent broadband reflectivity in the IR, while maintaining very good performance in the visible and near IR. Average reflectivity is greater than 96% from 480–1100 nm and greater than 98.5% from 1.1–20 µm. This mirror has a λ/10 surface flatness and a 40-20 surface quality.
Specifications
- Wavelength RegionBroadband
- Wavelength Range480-20000 nm
- Mirror ShapeRound
- Diameter25.4 mm
- Mirror SizeØ25.4 mm
- Thickness6.0 mm
- MaterialBorofloat® 33
- Coating TypeProtected Silver
- Coating CodeER.2
- Surface Quality40-20 scratch-dig
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 10D620ER.2-PKSilver Mirror Pack, Economy, Borofloat, 25.4 mm, λ/10, 480-20,000 nm, Qty 10 | |||||
![]() | LAB-29Optic Cleaning Wipes, Class 1000 Cleanroom, 1200 Quantity | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 10DC100AL.2Concave Metallic Mirror, 25.4 mm, 50 mm Focal Length, 250-600 nm | In Stock | ||||
![]() | 10DC100ER.2Concave Metallic Mirror, 25.4 mm, 50 mm Focal Length, 480-20,000 nm | 7 Weeks | ||||
![]() | 10J00ER.3Aluminum Mirror, Float Glass, 25.4 mm, 5λ, 400-10,000 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10Q20BB.1Dielectric Mirror, Ultra-broadband, 25.4 mm, 99% 0-50°, 350-700 nm | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M1Mirror Mount, Lab Standard, 1.0 in. Diameter, 2 Knob Actuators | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U100-A2KMirror Mount, ULTIMA®, Clear Edge, 1.0 in., 2 Locking Knobs | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |





