Variable Beam Splitter, Motorized, 830 nm

  • Type
    Motorized Variable Beam Splitter
  • Attenuation Range
    Tp > 95%, Rs > 99.8%
  • Wavelength Range
    830 nm
  • Extinction Ratio
    Tp/Rs > 1000:1
  • Damage Threshold
    2 MW/cm2 CW, 1 J/cm2 with 10 nsec pulses at 532 nm, typical
  • Clear Aperture
    10 mm