Variable Beam Splitter, Manual, High Energy, 1064 nm

  • Type
    Manual Variable Beam Splitter
  • Attenuation Range
    Tp > 90% average, Rs > 99%
  • Wavelength Range
    1064 nm
  • Extinction Ratio
    Tp/Rs >200:1
  • Damage Threshold
    2 J/cm2 with 10 nsec pulses at 1064 nm, typical
  • Clear Aperture
    10 mm  
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C