Motorized Variable Attenuator, Ultrafast, 650 - 1350 nm

  • Type
    Motorized Variable Attenuator
  • Attenuation Range
    Tp > 85%, polarized input, with uncoated polarizer
  • Wavelength Range
    650 - 1350 nm
  • Extinction Ratio
    Tp/Ts >500:1, 1000:1 average
  • Damage Threshold
    500 W/cm2 CW, 2 J/cm2 with 8 nsec pulses at 1064 nm, typical
  • Clear Aperture
    10 mm