About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Motorized Variable Attenuator, Ultrafast, 400 - 700 nm


Motorized Variable Attenuator, Ultrafast, 400 - 700 nm
Model: VA-BB-1-CONEX
3 Weeks
Product Series Overview
Broadband Ultrafast Variable Beam AttenuatorsNewport's VA-BB series of broadband ultrafast variable attenuators provide continuous attenuation over a series of broad wavelength ranges. The VA-BB series is designed to provide high attenuation of linearly polarized fundamental and harmonic frequencies of light for most ultrafast oscillators. The VA-BB series is available in manual or motorized versions. The motorized version can be used in open- or closed-loop operation.
The VA-BB series is based on zero-order half-waveplates and Glan-laser polarizers. For more detail on the principle of operation of these devices, please refer to Newport’s Application Note 26 – Variable Attenuator for Lasers. These attenuators are designed to handle average powers up to 100 Watts for wavelength ranges of 400 – 700 nm, 690 – 1040 nm, 650 - 1350 nm or 1000 – 1600 nm.
The optics and high-precision opto-mechanics are incorporated into a compact housing, flexibly designed for post mounting at varying optical axis heights. P-polarized light is transmitted with minimal loss collinear to the input beam path while S-polarized light is rejected into a beam dump on the side of the housing. M-4 and 8-32 mounting threads are included on the bottom and one side of the housing. This allows for horizontally or vertically polarized output.
The motorized versions of the VA-BB series come with a motorized rotary stage containing the half-waveplate. Software is included which allows the user to calibrate the VA-BB at a single wavelength.
The VA-BB series is based on zero-order half-waveplates and Glan-laser polarizers. For more detail on the principle of operation of these devices, please refer to Newport’s Application Note 26 – Variable Attenuator for Lasers. These attenuators are designed to handle average powers up to 100 Watts for wavelength ranges of 400 – 700 nm, 690 – 1040 nm, 650 - 1350 nm or 1000 – 1600 nm.
The optics and high-precision opto-mechanics are incorporated into a compact housing, flexibly designed for post mounting at varying optical axis heights. P-polarized light is transmitted with minimal loss collinear to the input beam path while S-polarized light is rejected into a beam dump on the side of the housing. M-4 and 8-32 mounting threads are included on the bottom and one side of the housing. This allows for horizontally or vertically polarized output.
The motorized versions of the VA-BB series come with a motorized rotary stage containing the half-waveplate. Software is included which allows the user to calibrate the VA-BB at a single wavelength.
Specifications
- TypeMotorized Variable Attenuator
- Attenuation RangeTp > 92%, polarized input, with broadband AR coating
- Wavelength Range400 - 700 nm
- Extinction RatioTp/Ts >500:1, 1000:1 average
- Damage Threshold500 W/cm2 CW, 2 J/cm2 with 8 nsec pulses at 1064 nm, typical
- Clear Aperture10 mm
- TypeMotorized Variable Attenuator
- Attenuation RangeTp > 92%, polarized input, with broadband AR coating
- Wavelength Range400 - 700 nm
- Extinction RatioTp/Ts >500:1, 1000:1 average
- Damage Threshold500 W/cm2 CW, 2 J/cm2 with 8 nsec pulses at 1064 nm, typical
- Clear Aperture10 mm
Resources & Downloads
3D Product Models
Literature
VA-BB Ultrafast Attenuator(730.3 kB, PDF)
2D Product Drawings
VA-BB-368(567.2 kB, PDF)
Application Notes
Variable Attenuator for Lasers(1.8 MB, PDF)

