Variable Attenuator, Motorized, CONEX™, 780 - 820 nm

  • Type
    Motorized Variable Attenuator
  • Attenuation Range
    <0.2-99% (S-), <0.2-94% (P-) @ 800 nm
  • Wavelength Range
    780 - 820 nm
  • Extinction Ratio
    >1:450 (after 1st polarizer), >1:500 (after 2nd polarizer)
  • Damage Threshold
    >75 mJ/cm2, 100 fs at 800 nm
  • Clear Aperture
    15 mm