Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

UV Beamsplitter, 12.50 x 12.50 mm, 2.00 mm Thickness, 30R/70T ratio

Specifications

  • Wavelength Range
    250-450 nm
  • Size
    12.5 x 12.5 mm
  • Material
    UV Grade Fused Silica
  • Coating Second Surface
    AR (Ravg <1%, Rabs <2%)
  • Angle of Incidence
    45°±3°
  • Reflection
    Rabs = 30 ±5% @ 350 nm, Ravg = 30 ±10% @ 250-450 nm
  • Transmission
    Tabs = 70 ±5% @ 350 nm, Tavg = 70 ±10% @ 250-450 nm
  • Surface Flatness
    ≤1 λ at 632.8 nm over the clear aperture
  • Surface Quality
    60-40 scratch-dig
  • Thickness
    2.0 mm  
  • Thickness Tolerance
    ±0.38 mm
  • Parallelism
    < 5 arc minutes
  • Clear Aperture
    > central 85% of diameter
  • Chamfers Angle Tolerance
    45° ±15°
  • Cleaning
undefined
undefined

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Laser Line Polarizing Cube Beamsplitters05SC16PC.24UV Cube Beam Splitter, Polarizing, 12.7 mm, 351-355 nm Laser Line
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$982
UV Plate BeamsplittersUVBS12-1UV Beamsplitter, 12.50 x 12.50 mm, 2.00 mm Thickness, 50R/50T ratio
6 Weeks
$124

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Drop-in Spring Clamp Filter HoldersFH-2SOptical Filter Holder, Drop-in, 50.8 mm Optics
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$105
Adjustable Cylindrical Lens MountCYM-2RCylindrical Lens Mount, Adjustable, 50.8 mm Max, +/- 5 Deg., 2 arcs sec
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$215
Drop-in Spring Clamp Filter HoldersM-PPF50Optical Filter Mount, Spring-Loaded, 50.8 x 50.8 mm Square Optics
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$117