Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

This product is only available on www.mks.com

UHV Isolation Valve, NW40, CF 2.75 in., Angle Ports, Viton/Copper, Manual

Specifications

  • Type
    Ultra-high Vacuum Valve
  • Configuration
    Angled Ports
  • Flange Type
    CF
  • Flange Size
    2.75 in.
  • Port Size
    NW40
  • Vacuum Range
    10-9 to Atmosphere
  • Valve Actuation
    Manual Knob
  • Seal Material
    Viton
  • Nose Seal Material
    Viton
  • Bonnet Seal Material
    Copper
  • Limit Switch
    No