Mirror Mount Bundle, 10B20UF.25 45° Ultrafast Mirror & U100-A2K-NL

  • Wavelength Region
    NIR
  • Wavelength Range
    700-930 nm
  • Diameter
    25.4 mm
  • Coating Type
    Broadband Ultrafast Pulse Coating
  • Coating Code
    UF.25
  • Angle of Incidence
    45° ±3°
  • Reflectivity
    Rs>99% @ 700-930 nm; Rp>99% @ 730-870 nm
  • Thickness
    6.1 mm