About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Sorry, this product is no longer offered for sale. It was discontinued on Oct 8, 2020The recommended replacement product is 10B20UF.25.
Mirror Mount Bundle, 10B20UF.25 45° Ultrafast Mirror & SN100C-F2K


Mirror Mount Bundle, 10B20UF.25 45° Ultrafast Mirror & SN100C-F2K
Model: UF25-SN100
The SN100C-F2K is combined with the 10B20UF.25 mirror. The SN100 mount coupled with the 10B20UF.25 mirror is an ideal packaged set for Ultrafast applications. Note that each item will be packaged separately for shipment.
SN100C-F2K is a Suprema® Clear Edge Mirror Mount, 1.0 inch in Diameter, with 2 Locking Knob Adjustment, and an 8-32 Mounting Thread. It is a Stainless Steel Clear Quadrant Kinematic Optical Mount which is fabricated from pressed and sintered powdered metal stainless steel. Our Patented clear quadrant design exposes the edge of the optic, allowing beams to pass close to the edge of a mounted optic. 1 inch (25.4 mm) diameter optics are front loaded and held securely in place against precision mounting pads using the nylon-tipped setscrew, or be epoxied in place.
The 10B20UF.25 Broadband 45° Mirror is 25.4 mm in diameter, 6.0 mm thick, and optimized for 700 - 930 nm. This mirror is ideal for use with ultrashort pulses lasers as a high reflectance beamsteering mirror at 45° angle of incidence. Careful thin film design and an advanced coating process results in a mirror with maximum reflectivity and bandwidth with minimum effect on pulse dispersion.
Specifications
- Wavelength RegionNIR
- Wavelength Range700-930 nm
- Diameter25.4 mm
- Coating TypeBroadband Ultrafast Pulse Coating
- Coating CodeUF.25
- Angle of Incidence45° ±3°
- ReflectivityRs>99% @ 700-930 nm; Rp>99% @ 730-870 nm
- Thickness6.1 mm
- Wavelength RegionNIR
- Wavelength Range700-930 nm
- Diameter25.4 mm
- Coating TypeBroadband Ultrafast Pulse Coating
- Coating CodeUF.25
- Angle of Incidence45° ±3°
- ReflectivityRs>99% @ 700-930 nm; Rp>99% @ 730-870 nm
- Thickness6.1 mm
Related Products
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | ER4-M1Mirror Mount Bundle, 10D20ER.4 Broadband Gold Mirror & M1 Mount | UNIVERSAL |

