Sorry, this product is no longer offered for sale.

Platform Optical Mount, 1 x 1 in. Platform, 3 Allen, LaserClean

  • Mechanism
    Kinematic
  • Platform Size
    25.4 x 25.4 mm
  • Number of Actuators
    3
  • Actuator Locks
    No
  • Adjustment Screw Thread
    100 TPI  
  • Adjustments
    z, θx, θy
  • Sensitivity
    8.3 arc sec
  • Angular Range
    ±5°
  • Material
    Anodized Aluminum
  • Drive Type
    Allen-Key, non-locking
  • Platform Thread
    1/4-20 (M6) CLR
  • Mounting Holes
    8-32 (M4) CLR
  • Special Features
    LaserClean
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C