Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

UV Objective Lens, 27x, 0.13 NA, 5.77 mm Focal Length, 245-440 nm

Specifications

  • Objective Type
    UV Microscope
  • Magnification
    27x
  • Numerical Aperture
    0.13
  • Wavelength Range
    245-440 nm
  • Effective Focal Length (EFL)
    5.77 mm
  • Working Distance
    3.50 mm
  • Thread Type
    0.800-36 RMS
  • Clear Aperture
    1.50 mm
  • Damage Threshold
    2 J/ cm2, 10 ns, 10 Hz at 355 nm

Resources & Downloads

Other
2D Product Drawings