Sorry, this product is no longer offered for sale. The recommended replacement product is U-27X-LC.

UV Objective Lens, 27x, 0.13 NA, 5.77 Focal Length, 245-440nm

Technical Specs

  • Objective Type
    UV Microscope
  • Magnification
    27x
  • Numerical Aperture
    0.13  
  • Wavelength Range
    245-440 nm
  • Effective Focal Length (EFL)
    5.77 mm  
  • Working Distance
    3.50 mm  
  • Clear Aperture
    1.50 mm  

Related Products