Light Source, Tunable, 250-1800 nm, 300 W Xenon, Dual Output

  • Tunable Range
    250-1800 nm
  • Lamp Type
    Xenon, Ozone Free
  • Lamp Wattage
    300 W
  • Output Beam Size
    15.9 mm
  • Computer Interfaces
    USB and RS232
  • Spectral Resolution
    5 nm
  • Average life
    900 h
  • Beam Divergence, Half Angle
    3.75° typical
  • Beam Uniformity
    ±15%
  • Wavelength Accuracy
    < 5 nm over full range
  • Wavelength Repeatability
    ±0.2 nm
  • Light Ripple
    < 1% rms
  • Power Requirements
    100 to 240 VAC, 47 - 63 Hz
  • Flange Series Size
    1.5" Oriel Female Flange
    1" Lens Tube
  • Operating Temperature
    15 to 30°C
  • Weight
    78.3 lbs. [35.5 kg]
  • Dimensions
    18.0 x 34.0 x 16.1 in
    457.2 x 863.6 x 408.9 mm