Sorry, this product is no longer offered for sale.

Tunable Light Source, High Intensity, 300-1800 nm, 300 W Xenon [Discontinued]

Specifications

  • Tunable Range
    300-1800 nm
  • Lamp Type
    Xe, Ozone Free
  • Lamp Wattage
    300 W
  • Output Beam Size
    15.8 mm
  • Computer Interfaces
    USB
  • Spectral Resolution
    5 nm
  • Average life
    900 h
  • Beam Divergence, Half Angle
    0.25°
  • Beam Uniformity
    ±15%
  • Wavelength Accuracy
    < 1 nm
  • Wavelength Repeatability
    ±0.11 nm
  • Light Ripple
    < 1% rms
  • Power Requirements
    100 to 240 VAC, 47 - 63 Hz
  • Flange Series Size
    1.5 Inch Male
  • Lamp Current
    15 A
  • Operating Temperature
    15 to 40°C
  • Weight
    158 lbs.
  • Dimensions
    571.5 x 762 x 396.2 mm

Related Products

UV Safety Equipment

Compare Description Drawings, CAD & Specs Avail. Price
Ultraviolet Protective Gloves49121Ultraviolet Protective Gloves, Size 10, Black Neoprene, Set of 3
In Stock
$75
Ultraviolet Protective Gloves49123UV Protective Gloves, Size 8, Black Neoprene, Set of 3
In Stock
$75
Ultraviolet Safety Glasses and Goggles49126Safety Goggles, UV Light Sources, Flexible Frame
In Stock
$80

Factory Calibration Services

Compare Description Drawings, CAD & Specs Avail. Price
Monochromator Calibration and ServiceCS260-MCAL-OPT1Calibration Service, 1 Year, CS260B Monochromators$1,455
Monochromator Calibration and ServiceCS260-MCAL-OPT2Calibration Service, 3 Year, CS260B, Grating & Mirror Upgrade$2,605
Monochromator Calibration and ServiceCS260-MCAL-OPT3Repair Service, CS260B Monochromators$2,810

Similar

Compare Description Drawings, CAD & Specs Avail. Price
TLS130B Tunable Light SourcesTLS130B-300XLight Source, Tunable, 300-1800 nm, 300 W Xenon
5 Weeks