Sorry, this product is no longer offered for sale.

Tunable Light Source, High Intensity, 350-1800 nm, 250 W QTH [Discontinued]

Technical Specs

  • Tunable Range
    350-1800 nm
  • Lamp Type
    QTH
  • Lamp Wattage
    250 W
  • Output Beam Size
    15.8 mm
  • Computer Interfaces
    USB
  • Spectral Resolution
    5 nm
  • Average life
    300 h
  • Beam Divergence, Half Angle
    0.25°
  • Beam Uniformity
    ±15 %
  • Wavelength Accuracy
    < 1 nm
  • Wavelength Repeatability
    ± 0.11 nm
  • Light Ripple
    < 1 % rms
  • Power Requirements
    100 to 240 VAC, 47 - 63 Hz
  • Flange Series Size
    1.5 Inch Male
  • Lamp Current
    10 A
  • Operating Temperature
    15 to 40°C
  • Weight
    155 lbs.
  • Dimensions
    571.5 x 762 x 396.2 mm