Sorry, this product is no longer offered for sale. It was discontinued on Sep 19, 2019. For recommended replacements see incoherent-light-sources.   The recommended replacement product is TLS130B-300X.

Light Source, Tunable, 300-1800 nm, 300 W Ozone Free Xe, USB, Interchangeable Slits

Technical Specs

  • Lamp Type
    Xe, Ozone Free
  • Lamp Wattage
    300 W
  • Tunable Range
    300-1800 nm
  • Flange Series Size
    1.5 Inch Female and 1 in. Lens Tube
  • Output Beam Size
    21.59 ± 1.27 mm
  • Computer Interfaces
    USB
  • Spectral Resolution
    5 nm
  • Average life
    1000 h
  • Beam Divergence, Half Angle
    0.875±0.125°
  • Beam Uniformity
    ±15 %
  • Operating Mode
    Constant Current, Power or Intensity
  • Wavelength Accuracy
    1 nm
  • Wavelength Repeatability
    ± 0.11 nm
  • Light Ripple
    < 1 % rms
  • Power Requirements
    100 -240 VAC, 47 - 63 Hz
  • Lamp Current
    13 A
  • Operating Temperature
    15 to 40°C
  • Weight
    152 lbs.
  • Dimensions
    762 x 457 x 394 mm
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C