Tunable Laser, Swept-Wavelength, Venturi, 1510-1620 nm, Low Noise

  • Mode-Hop Free Tuning Range
    1510-1620 nm
  • Output Power
    2 dBm
  • Wavelength Sweep Speed
    2-2000 nm/s
  • Scan Repetition Rate
    >5 Hz (100 nm scan @ 2000 nm/s)
  • ASE
    >70 dB
  • Dynamic Range
    >55 dB (integrated)