NEW! Venturi Swept-Wavelength Tunable Laser, 1510-1600 nm, Low Noise, High Speed

Model: TLB-8800-HSL-CL

NEW! Venturi Swept-Wavelength Tunable Laser, 1510-1600 nm, Low Noise, High Speed

Model: TLB-8800-HSL-CL

Technical Specs

  • Mode-Hop Free Tuning Range
    1510-1600 nm
  • Output Power
    2 dBm
  • Wavelength Sweep Speed
    5,000-20,000 nm/s
  • Scan Repetition Rate
    >30 Hz (80 nm scan @ 10,000 nm/s)
  • ASE
    >70 dB
  • Dynamic Range
    >55 dB (Integrated)

New Venturi Swept-Wavelength Tunable Laser, 1510-1600 nm, Low Noise, High Speed

Model: TLB-8800-HSL-CL

   Compare
Add to List