NEW! Venturi Swept-Wavelength Tunable Laser, 1260-1340 nm, High Power, High Speed

Model: TLB-8800-HSH-O

NEW! Venturi Swept-Wavelength Tunable Laser, 1260-1340 nm, High Power, High Speed

Model: TLB-8800-HSH-O

Technical Specs

  • Mode-Hop Free Tuning Range
    1260-1340 nm
  • Output Power
    10 dBm
  • Wavelength Sweep Speed
    5,000-20,000 nm/s
  • Scan Repetition Rate
    >30 Hz (80 nm scan @ 10,000 nm/s)
  • ASE
    >40 dB
  • Dynamic Range
    >15 dB (Integrated)

New Venturi Swept-Wavelength Tunable Laser, 1260-1340 nm, High Power, High Speed

Model: TLB-8800-HSH-O

   Compare
Add to List