Tunable Laser, Swept-Wavelength, Venturi, 1420-1520 nm, High Power

  • Mode-Hop Free Tuning Range
    1420-1520 nm
  • Output Power
    10 dBm
  • Wavelength Sweep Speed
    2-2,000 nm/s
  • ASE
    >40 dB
  • Dynamic Range
    >15 dB (integrated)