NEW! Venturi Swept-Wavelength Tunable Laser, 1520-1630 nm, High Power

Model: TLB-8800-H-CL

NEW! Venturi Swept-Wavelength Tunable Laser, 1520-1630 nm, High Power

Model: TLB-8800-H-CL

Technical Specs

  • Mode-Hop Free Tuning Range
    1520-1630 nm
  • Output Power
    10 dBm
  • Wavelength Sweep Speed
    2-2000 nm/s
  • Scan Repetition Rate
    >5 Hz (100 nm scan @ 2000 nm/s)
  • ASE
    >40 dB
  • Dynamic Range
    >15 dB (Integrated)

New Venturi Swept-Wavelength Tunable Laser, 1520-1630 nm, High Power

Model: TLB-8800-H-CL

   Compare
Add to List